HUBBELL
SKU-WR100
SKU-WR100
PPHID-2539571

PRFDL5500 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFDL5500

Filnor Replacement Part, Class 9855 Helicoil Wirewound, 5.5 Ohms, 7 A, MFG Part Number-9855-5.5

Filnor MFG Part Number-9855-5.5

Product details

General

Application

Filnor

Catalog Number

PRFDL5500

Maximum Temperature Rise

375 °C

Resistance Ohms

5.5 Ohm

Type

Class 9855 Helicoil Wirewound

Dimensions

Length

7.25 in

Weight

1.2 lb

Electrical Ratings

Current / Amperage Rating

7 A

Maximum Current Rating Amps Continuous

7 Amps

Resources and downloads

Specifications