text.skipToContent text.skipToNavigation

PRFDL6000

by Powerohm 

Catalog ID: PRFDL6000

Filnor Replacement Part, Class 9855 Helicoil Wirewound, 6 Ohms, 7 A, MFG Part Number-9855-6.0

Product Details

General

Application Filnor
Maximum Temperature Rise 375 °C
Resistance Ohms 6 Ohm
Type Class 9855 Helicoil Wirewound

Dimensions

Length 7.25 in
Weight 1.2 lb

Electrical Ratings

Current / Amperage Rating 7 A
Maximum Current Rating Amps Continuous 7 Amps