text.skipToContent text.skipToNavigation

PRFDL6500

By Powerohm 

Catalog ID: PRFDL6500

By Powerohm
Catalog ID:  PRFDL6500
Filnor Replacement Part, Class 9855 Helicoil Wirewound, 6.5 Ohms, 8 A, MFG Part Number-9855-6.5

More Options

Product Details

General

Application Filnor
Maximum Temperature Rise 375 °C
Resistance Ohms 6.5 Ohm
Type Class 9855 Helicoil Wirewound

Dimensions

Length 7.25 in
Weight 1.2 lb

Electrical Ratings