text.skipToContent text.skipToNavigation

PRFDL9000

by Powerohm 

Catalog ID: PRFDL9000

IPC Replacement Part, FDL Wirewound Resistor, 9 Ohms, 6.1 A, MFG Part Number-FDL9000

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 9 Ohm
Type Helical Wirewound Type FDL

Dimensions

Weight 1.2 lb

Electrical Ratings

Current / Amperage Rating 6.1 A
Maximum Current Rating Amps Continuous 6.1 Amps