SKU-PR112A140
SKU-PR112A140
PPHID-2539576-1

PRFH30 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFH30

Filnor Replacement Part, Type GL Grid Resistor, 7.87 Ohms, 30 A, MFG Part Number-FH30

Filnor MFG Part Number-FH30

Product details

General

Application
Filnor
Maximum Temperature Rise
375 °C
Resistance Ohms
7.87 Ohm
Type
Grid Resistor Type GL

Dimensions

Length
26.5 in
Weight
28 lb

Electrical Ratings

Current / Amperage Rating
30 A
Maximum Current Rating Amps Continuous
30 Amps

Resources and downloads