text.skipToContent text.skipToNavigation

PRFH50

by Powerohm 

Catalog ID: PRFH50

Filnor Replacement Part, Type GL Grid Resistor, 2.94 Ohms, 50 A, MFG Part Number-FH50

Product Details

General

Application Filnor
Maximum Temperature Rise 375 °C
Resistance Ohms 2.94 Ohm
Type Grid Resistor Type GL

Dimensions

Length 26.5 in
Weight 24 lb

Electrical Ratings

Current / Amperage Rating 50 A
Maximum Current Rating Amps Continuous 50 Amps