SKU-PR112A140
SKU-PR112A140
PPHID-2539576-1

PRFH85 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFH85

Filnor Replacement Part, Type GL Grid Resistor, 0.795 Ohms, 85 A, MFG Part Number-FH85

Filnor MFG Part Number-FH85

Product details

General

Application
Filnor
Maximum Temperature Rise
375 °C
Resistance Ohms
0.795 Ohm
Type
Grid Resistor Type GL

Dimensions

Length
26.5 in
Weight
31 lb

Electrical Ratings

Current / Amperage Rating
85 A
Maximum Current Rating Amps Continuous
85 Amps

Resources and downloads