SKU-PR112A140
SKU-PR112A140
PPHID-2539576-1

PRFHC400 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFHC400

Filnor Replacement Resistor- HC Strip, 400 A, 0.076 Ohms, MFG Part Number-FHC400

Continuous Amperage - 400

Product details

General

Application
Filnor
Resistance Ohms
0.076 Ohm

Dimensions

Weight
46 lb

Electrical Ratings

Current / Amperage Rating
400 A
Maximum Current Rating Amps Continuous
400

Resources and downloads