SKU-RH180
SKU-RH180
PPHID-2539576-1

PRFHC525 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFHC525

Filnor Replacement Part, High Current Strip, 0.039 Ohms, 525 A, MFG Part Number-FHC525

Filnor MFG Part Number-FHC525

Product details

General

Application
Filnor
Maximum Temperature Rise
375 °C
Resistance Ohms
0.039 Ohm
Type
High Current Strip

Dimensions

Length
26.5 in
Weight
48 lb

Electrical Ratings

Current / Amperage Rating
525 A
Maximum Current Rating Amps Continuous
525 Amps

Resources and downloads