SKU-PR112A140
SKU-PR112A140
PPHID-2539576-1

PRFT120 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFT120

Filnor Replacement Part, Type GL Grid Resistor, 0.421 Ohms, 120 A, MFG Part Number-FT120

Filnor MFG Part Number-FT120

Product details

General

Application
Filnor
Maximum Temperature Rise
375 °C
Resistance Ohms
0.421 Ohm
Type
Grid Resistor Type GL

Dimensions

Length
26.5 in
Weight
29 lb

Electrical Ratings

Current / Amperage Rating
120 A
Maximum Current Rating Amps Continuous
120 Amps

Resources and downloads