text.skipToContent text.skipToNavigation

PRG014H-G

by Powerohm 

Catalog ID: PRG014H-G

Post Glover Replacement Part, T2H3 Grid Resistor, 0.43 Ohms, 110 A, MFG Part Number-G014H-G

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.43 Ohm
Type Grid Resistor Type T2 & H3

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 110 A
Maximum Current Rating Amps Continuous 110 Amps
Wattage 5203 W