text.skipToContent text.skipToNavigation

PRG018-G

by Powerohm 

Catalog ID: PRG018-G

Post Glover Replacement Part, T2H3 Grid Resistor, 2.2 Ohms, 50 A, MFG Part Number-G018-G

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 2.2 Ohm
Type Grid Resistor Type T2 & H3

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 50 A
Maximum Current Rating Amps Continuous 50 Amps
Wattage 5500 W