SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRG0210 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRG0210

Post Glover Replacement Part, T2H3 Grid Resistor, 4.12 Ohms, 37 A, MFG Part Number-G0210

Post Glover Replacement PartNumber-G0210

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
4.12 Ohm
Type
Grid Resistor Type T2 & H3

Dimensions

Length
22.5 in

Electrical Ratings

Current / Amperage Rating
37 A
Maximum Current Rating Amps Continuous
37 Amps
Wattage
5640 W

Resources and downloads