text.skipToContent text.skipToNavigation

PRG0211

by Powerohm 

Catalog ID: PRG0211

Post Glover Replacement Part, T2H3 Grid Resistor, 6.798 Ohms, 27 A, MFG Part Number-G0211

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 6.798 Ohm
Type Grid Resistor Type T2 & H3

Dimensions

Length 22.5 in

Electrical Ratings

Current / Amperage Rating 27 A
Maximum Current Rating Amps Continuous 27 Amps
Wattage 4956 W