text.skipToContent text.skipToNavigation

PRG025H

by Powerohm 

Catalog ID: PRG025H

Post Glover Replacement Part, T2H3 Grid Resistor, 0.504 Ohms, 91 A, MFG Part Number-G025H

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.504 Ohm
Type Grid Resistor Type T2 & H3

Dimensions

Length 22.5 in

Electrical Ratings

Current / Amperage Rating 91 A
Maximum Current Rating Amps Continuous 91 Amps
Wattage 4174 W