text.skipToContent text.skipToNavigation

PRG026G

by Powerohm 

Catalog ID: PRG026G

Post Glover Replacement Part, T2H3 Grid Resistor, 0.7 Ohms, 80 A, MFG Part Number-G026G

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.7 Ohm
Type Grid Resistor Type T2 & H3

Dimensions

Length 22.5 in

Electrical Ratings

Current / Amperage Rating 80 A
Maximum Current Rating Amps Continuous 80 Amps
Wattage 4480 W