text.skipToContent text.skipToNavigation

PRG027

by Powerohm 

Catalog ID: PRG027

Post Glover Replacement Part, T2H3 Grid Resistor, 1.064 Ohms, 70 A, MFG Part Number-G027

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 1.064 Ohm
Type Grid Resistor Type T2 & H3

Dimensions

Length 22.5 in

Electrical Ratings

Current / Amperage Rating 70 A
Maximum Current Rating Amps Continuous 70 Amps
Wattage 5214 W