SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRG028 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRG028

Post Glover Replacement Part, T2H3 Grid Resistor, 1.836 Ohms, 57 A, MFG Part Number-G028

Post Glover Replacement PartNumber-G028

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
1.836 Ohm
Type
Grid Resistor Type T2 & H3

Dimensions

Length
22.5 in

Electrical Ratings

Current / Amperage Rating
57 A
Maximum Current Rating Amps Continuous
57 Amps
Wattage
5965 W

Resources and downloads