SKU-RH180
SKU-RH180
PPHID-2546989-8

PRG21H | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRG21H

Post Glover Replacement Part, HC Ribbon Resistor, 0.108 Ohms, 525 A, MFG Part Number-G21H

Post Glover Replacement PartNumber-G21H

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.108 Ohm
Type
HC Wide Strip Resistor Type

Dimensions

Length
22.5 in

Electrical Ratings

Current / Amperage Rating
525 A
Maximum Current Rating Amps Continuous
525 Amps
Wattage
29768 W

Resources and downloads