text.skipToContent text.skipToNavigation

PRG29

by Powerohm 

Catalog ID: PRG29

Post Glover Replacement Part, T2H3 Grid Resistor, 3.38 Ohms, 41 A, MFG Part Number-G29

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 3.38 Ohm
Type Grid Resistor Type T2 & H3

Dimensions

Length 22.5 in

Electrical Ratings

Current / Amperage Rating 41 A
Maximum Current Rating Amps Continuous 41 Amps
Wattage 5682 W