MY LISTS
HUBBELL
Image of PRG31R PRG31R | Replacement Part

PRG31R | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRG31R

Post Glover Replacement Part, HC Ribbon Resistor, 0.096 Ohms, 525 A, MFG Part Number-G31R

Post Glover Replacement PartNumber-G31R

General

Catalog Number

PRG31R

Maximum Temperature Rise

375 °C

Type

HC Wide Strip Resistor Type

Dimensions

Length

22.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

525 Amps

Wattage

26460 W

Operational

Maximum Temperature Rise

375 °C