text.skipToContent text.skipToNavigation

PRG39R

by Powerohm 

Catalog ID: PRG39R

Post Glover Replacement Part, T2H3 Grid Resistor, 0.252 Ohms, 165 A, MFG Part Number-G39R

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.252 Ohm
Type Grid Resistor Type T2 & H3

Dimensions

Length 22.5 in

Electrical Ratings

Current / Amperage Rating 165 A
Maximum Current Rating Amps Continuous 165 Amps
Wattage 6861 W