SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRG55R-G | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRG55R-G

Post Glover Replacement Part, T2H3 Grid Resistor, 0.19 Ohms, 165 A, MFG Part Number-G55R-G

Post Glover Replacement PartNumber-G55R-G

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.19 Ohm
Type
Grid Resistor Type T2 & H3

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
165 A
Maximum Current Rating Amps Continuous
165 Amps
Wattage
5173 W

Resources and downloads