text.skipToContent text.skipToNavigation

PRG56

by Powerohm 

Catalog ID: PRG56

Post Glover Replacement Resistor-T2H3 Grid, 150 A, 0.22 Ohms

  • Continuous Amperage - 150
  • Product Details

    General

    Application Post Glover
    Maximum Temperature Rise 375 °C
    Resistance Ohms 0.22 Ohm

    Electrical Ratings

    Current / Amperage Rating 150 A
    Maximum Current Rating Amps Continuous 150