HUBBELL
SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRG59R-G | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRG59R-G

Post Glover Replacement Part, T2H3 Grid Resistor, 0.29 Ohms, 135 A, MFG Part Number-G59R-G

Post Glover Replacement PartNumber-G59R-G

Product details

General

Catalog Number

PRG59R-G

Maximum Temperature Rise

375 °C

Resistance Ohms

0.29 Ohm

Type

Grid Resistor Type T2 & H3

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

135 A

Maximum Current Rating Amps Continuous

135 Amps

Wattage

5285 W

Resources and downloads

Specifications