text.skipToContent text.skipToNavigation

PRG72R

by Powerohm 

Catalog ID: PRG72R

Post Glover Replacement Part, HC Ribbon Resistor, 0.137 Ohms, 185 A, MFG Part Number-G72R

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.137 Ohm
Type HC Wide Strip Resistor Type

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 185 A
Maximum Current Rating Amps Continuous 185 Amps
Wattage 4689 W