text.skipToContent text.skipToNavigation

PRG77R

by Powerohm 

Catalog ID: PRG77R

Post Glover Replacement Part, T2H3 Grid Resistor, 0.218 Ohms, 165 A, MFG Part Number-G77R

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.218 Ohm
Type Grid Resistor Type T2 & H3

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 165 A
Maximum Current Rating Amps Continuous 165 Amps
Wattage 5935 W