SKU-RH180
SKU-RH180
PPHID-2546989-8

PRHCR20-28-1 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRHCR20-28-1

Post Glover Replacement Part, HC Ribbon Resistor, 0.087 Ohms, 300 A, MFG Part Number-HCR20-28-1

Post Glover Replacement PartNumber-HCR20-28-1

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.087 Ohm
Type
HC Wide Strip Resistor Type

Dimensions

Length
25.5 in

Electrical Ratings

Current / Amperage Rating
300 A
Maximum Current Rating Amps Continuous
300 Amps
Wattage
7830 W

Resources and downloads