SKU-WR100
SKU-WR100
PPHID-2546989-14

PRLC10 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRLC10

Post Glover Replacement Part, LC Wirewound Resistor, 1 Ohms, 18 A, MFG Part Number-LC10

Post Glover Replacement PartNumber-LC10

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
1 Ohm
Type
Wirewound Type LC

Dimensions

Weight
1.2 lb

Electrical Ratings

Current / Amperage Rating
18 A
Maximum Current Rating Amps Continuous
18 Amps

Resources and downloads