SKU-WR100
SKU-WR100
PPHID-2546989-14

PRLC1000 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRLC1000

Post Glover Replacement Part, LC Wirewound Resistor, 100 Ohms, 1.6 A, MFG Part Number-LC1000

Post Glover Replacement PartNumber-LC1000

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
100 Ohm
Type
Wirewound Type LC

Dimensions

Weight
1.2 lb

Electrical Ratings

Current / Amperage Rating
1.6 A
Maximum Current Rating Amps Continuous
1.6 Amps

Resources and downloads