SKU-WR100
SKU-WR100
PPHID-2546989-14

PRLC200 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRLC200

Post Glover Replacement Part, LC Wirewound Resistor, 20 Ohms, 4.6 A, MFG Part Number-LC200

Post Glover Replacement PartNumber-LC200

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
20 Ohm
Type
Wirewound Type LC

Dimensions

Weight
1.2 lb

Electrical Ratings

Current / Amperage Rating
4.6 A
Maximum Current Rating Amps Continuous
4.6 Amps

Resources and downloads