text.skipToContent text.skipToNavigation

PRLC25

by Powerohm 

Catalog ID: PRLC25

Post Glover Replacement Part, LC Wirewound Resistor, 2.5 Ohms, 12 A, MFG Part Number-LC25

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 2.5 Ohm
Type Wirewound Type LC

Dimensions

Weight 1.2 lb

Electrical Ratings

Current / Amperage Rating 12 A
Maximum Current Rating Amps Continuous 12 Amps