text.skipToContent text.skipToNavigation

PRLC35

By Powerohm 

Catalog ID: PRLC35

By Powerohm
Catalog ID:  PRLC35
Post Glover Replacement Part, LC Wirewound Resistor, 3.5 Ohms, 10.5 A, MFG Part Number-LC35

More Options

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 3.5 Ohm
Type Wirewound Type LC

Dimensions

Weight 1.2 lb

Electrical Ratings

Current / Amperage Rating 10.5 A
Maximum Current Rating Amps Continuous 10.5 Amps