text.skipToContent text.skipToNavigation

PRLC450

by Powerohm 

Catalog ID: PRLC450

Post Glover Replacement Part, LC Wirewound Resistor, 45 Ohms, 2.5 A, MFG Part Number-LC450

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 45 Ohm
Type Wirewound Type LC

Dimensions

Weight 1.2 lb

Electrical Ratings

Current / Amperage Rating 2.5 A
Maximum Current Rating Amps Continuous 2.5 Amps