SKU-WR100
SKU-WR100
PPHID-2546989-14

PRLC7 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRLC7

Post Glover Replacement Part, LC Wirewound Resistor, 0.7 Ohms, 22 A, MFG Part Number-LC7

Post Glover Replacement PartNumber-LC7

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
0.7 Ohm
Type
Wirewound Type LC

Dimensions

Weight
1.2 lb

Electrical Ratings

Current / Amperage Rating
22 A
Maximum Current Rating Amps Continuous
22 Amps

Resources and downloads