text.skipToContent text.skipToNavigation

PRM-214625

by Powerohm 

Catalog ID: PRM-214625

Milwaukee Replacement Part, Edgepower Resistor, 0.122 Ohms, 56 A, MFG Part Number-M-214625

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.122 Ohm
Size 6
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 56 A
Maximum Current Rating Amps Continuous 56 Amps