text.skipToContent text.skipToNavigation

PRM-214629

By Powerohm 

Catalog ID: PRM-214629

By Powerohm
Catalog ID:  PRM-214629
Milwaukee Replacement Part, Edgepower Resistor, 0.191 Ohms, 45 A, MFG Part Number-M-214629

More Options

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.191 Ohm
Size 6
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 45 A
Maximum Current Rating Amps Continuous 45 Amps