text.skipToContent text.skipToNavigation

PRM-214634

by Powerohm 

Catalog ID: PRM-214634

Milwaukee Replacement Part, Edgepower Resistor, 0.352 Ohms, 33 A, MFG Part Number-M-214634

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.352 Ohm
Size 6
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 33 A
Maximum Current Rating Amps Continuous 33 Amps