text.skipToContent text.skipToNavigation

PRM-214637

by Powerohm 

Catalog ID: PRM-214637

Milwaukee Replacement Part, Edgepower Resistor, 0.5 Ohms, 27.6 A, MFG Part Number-M-214637

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.5 Ohm
Size 6
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 27.6 A
Maximum Current Rating Amps Continuous 27.6 Amps