text.skipToContent text.skipToNavigation

PRM-214644

by Powerohm 

Catalog ID: PRM-214644

Milwaukee Replacement Part, Edgepower Resistor, 0.99 Ohms, 19.6 A, MFG Part Number-M-214644

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.99 Ohm
Size 6
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 19.6 A
Maximum Current Rating Amps Continuous 19.6 Amps