text.skipToContent text.skipToNavigation

PRM-214645

by Powerohm 

Catalog ID: PRM-214645

Milwaukee Replacement Part, Edgepower Resistor, 1.11 Ohms, 18.5 A, MFG Part Number-M-214645

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 1.11 Ohm
Size 6
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 18.5 A
Maximum Current Rating Amps Continuous 18.5 Amps