text.skipToContent text.skipToNavigation

PRM-214658

by Powerohm 

Catalog ID: PRM-214658

Milwaukee Replacement Part, Edgepower Resistor, 0.084 Ohms, 85 A, MFG Part Number-M-214658

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.084 Ohm
Size 9
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 85 A
Maximum Current Rating Amps Continuous 85 Amps