text.skipToContent text.skipToNavigation

PRM-214663

by Powerohm 

Catalog ID: PRM-214663

Milwaukee Replacement Part, Edgepower Resistor, 0.151 Ohms, 63 A, MFG Part Number-M-214663

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.151 Ohm
Size 9
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 63 A
Maximum Current Rating Amps Continuous 63 Amps