text.skipToContent text.skipToNavigation

PRM-214674

by Powerohm 

Catalog ID: PRM-214674

Milwaukee Replacement Part, Edgepower Resistor, 0.55 Ohms, 33 A, MFG Part Number-M-214674

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.55 Ohm
Size 9
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 33 A
Maximum Current Rating Amps Continuous 33 Amps