text.skipToContent text.skipToNavigation

PRM-214676

by Powerohm 

Catalog ID: PRM-214676

Milwaukee Replacement Part, Edgepower Resistor, 0.685 Ohms, 29.6 A, MFG Part Number-M-214676

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.685 Ohm
Size 9
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 29.6 A
Maximum Current Rating Amps Continuous 29.6 Amps