text.skipToContent text.skipToNavigation

PRM-214681

By Powerohm 

Catalog ID: PRM-214681

By Powerohm
Catalog ID:  PRM-214681
Milwaukee Replacement Part, Edgepower Resistor, 1.18 Ohms, 22.5 A, MFG Part Number-M-214681

More Options

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 1.18 Ohm
Size 9
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 22.5 A
Maximum Current Rating Amps Continuous 22.5 Amps