text.skipToContent text.skipToNavigation

PRM-214706

by Powerohm 

Catalog ID: PRM-214706

Milwaukee Replacement Part, Edgepower Resistor, 0.295 Ohms, 53 A, MFG Part Number-M-214706

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.295 Ohm
Size 12
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 53 A
Maximum Current Rating Amps Continuous 53 Amps