text.skipToContent text.skipToNavigation

PRM-214707

by Powerohm 

Catalog ID: PRM-214707

Milwaukee Replacement Part, Edgepower Resistor, 0.328 Ohms, 50 A, MFG Part Number-M-214707

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.328 Ohm
Size 12
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 50 A
Maximum Current Rating Amps Continuous 50 Amps