text.skipToContent text.skipToNavigation

PRM-214710

by Powerohm 

Catalog ID: PRM-214710

Milwaukee Replacement Part, Edgepower Resistor, 0.465 Ohms, 41.5 A, MFG Part Number-M-214710

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.465 Ohm
Size 12
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 41.5 A
Maximum Current Rating Amps Continuous 41.5 Amps