text.skipToContent text.skipToNavigation

PRM-214724

By Powerohm 

Catalog ID: PRM-214724

By Powerohm
Catalog ID:  PRM-214724
Milwaukee Replacement Part, Edgepower Resistor, 2.13 Ohms, 19.6 A, MFG Part Number-M-214724

More Options

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 2.13 Ohm
Size 12
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 19.6 A
Maximum Current Rating Amps Continuous 19.6 Amps